1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermometer (Part Number)

MEASUREMENT ACCESSORIES

Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,313.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

It becomes easy to see with large LCD screen (56 x 42 mm).

Part Number
MC1000-000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,313.90

MEASUREMENT ACCESSORIES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Core temperature thermometer Temperature Measuring Range(°C) -200~1370 Temperature minimal display(°C) 0.1/1
Drip-proof and Waterproof function NA Power Supply AA Batteries x 2 (Included) Width(mm) 76
Depth(mm) 36.3 Height(mm) 164 Trusco Code 337-6958
Features Large LCD (56 x 42 mm) makes it easy to see. Mass 250g

Please check the type/dimensions/specifications of the part MC1000-000 in the Thermometer series.