1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Infrared Thermometer with Laser Marker AD-5614 (Part Number)

THERMOMETERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Infrared Thermometer with Laser Marker AD-5614
  • Infrared Thermometer with Laser Marker AD-5614
  • Infrared Thermometer with Laser Marker AD-5614
  • Infrared Thermometer with Laser Marker AD-5614
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,396.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A non-contact type infrared radiation thermometer with laser marker that can measure temperature hygienically and safely away from dangerous places.
[Features]
· Since it is a non-contact type, it can measure temperature hygienically and safely away from dangerous places.
· D:S Ratio = 12: 1.
· The emissivity setting can be changed.
· With an alarm function for the upper/lower temperature limit, and an auto power off function.
· K-thermocouple temperature sensor (sold separately) is available.
· A PS/C mark (JQA) certified product.
[Applications]
· For management of abnormal temperatures in food products, cooking griddles, drive parts of machines, motors, etc.
· For temperature management of electric equipment.

 
Part Number
AD-5614
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,396.19

THERMOMETERS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Radiation thermometer Temperature Measuring Range(°C) -60~500 Temperature minimal display(°C) 0.1 (-9.9°C to +199.9°C), Otherwise 1
Drip-proof and Waterproof function NA Distance to Measuring Range Ratio (D to S) 12 to 1 Power Supply AAA Batteries x 2
Battery life Approximately 18 hours (continuous operating, with alkaline batteries) Measurement range: thermocouple thermometer(°C) -50 to +1300 (Display range) Measurement accuracy: thermocouple thermometer ±1% or ±1°C, whichever is greater (thermocouple thermometer unit precision)
Response Time(Second) Approximately 1 (90%) Measurement accuracy: radiation thermometer ±2% or ±2°C, whichever is greater (-33 to 500°C) Width(mm) 39
Depth(mm) 72 Height(mm) 175 Emissivity setting 0.10-1.0 can be set in increments of 0.01
Input Terminal (k-Type Thermocouple Sensor) Complies with US Omega small thermoelectric connector (SMP type) equivalent products (separation between center of planar electrodes: 7.9 mm) Laser Marker Class 2 (JIS C 6802), Laser Wavelength: 635-660 nm, Output Power: 1 MW or Less Features Non-contact and sanitary.
Mass(g) 180

Please check the type/dimensions/specifications of the part AD-5614 in the Infrared Thermometer with Laser Marker AD-5614 series.