1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solar Type Embedded Thermometer AD-5656SL (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Solar Type Embedded Thermometer AD-5656SL
  • Solar Type Embedded Thermometer AD-5656SL
  • Solar Type Embedded Thermometer AD-5656SL
  • Solar Type Embedded Thermometer AD-5656SL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,345.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Uses only solar batteries for an economical, environmentally friendly design
・Can be used under low illuminance (100 Lux) using high sensitivity solar batteries
・ Waterproof specification IP67 compliant
・Includes a convenient magnet for mounting
・ Measurement range is -40°C to +99.9°C / minimum display is 0.1°C
・ For managing temperatures inside refrigerators/freezer showcases in food sales areas
・ For managing temperatures inside food cold/hot storage showcases
・ For managing temperatures inside refrigerators/freezers for transporting food or chemicals

 
Part Number
AD5656SL-00A00
AD-5656SL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Trusco Code Accessory

฿ 10,643.32

THERMOMETER 1 Piece(s) 18 Day(s) 4981046913676-Instruction manual, calibration certificate, inspection report, traceability system diagram

฿ 1,345.69

AAD THERMOMETER 1 Piece(s) 45 Day(s) -408-0190Instruction manual

Loading...

  1. 1

Basic Information

Product Type Built-in thermometer Temperature Measuring Range(°C) -40 to 99.9 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function Waterproof Power Supply Solar Battery (Guaranteed Operating Illuminance: 100 Lux or above) Width(mm) 104
Depth(mm) 15 Height(mm) 41 Sensor Thermistor
Temperature Sensor Cable ø2 mm, length approx. 1 m, material: Polyurethane (heat-resistant temperature -20 to +80°C) Temperature Sensor Metal Part ø3 mm, Length Approx. 25 mm (Including Coating), Material: Stainless Steel Main Body: Mass(g) Approx. 54