1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thermo-Hygrometer With Alarm AD-5640B, Weight (g): Approx. 90 (Part Number)

THERMOMETER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Thermo-Hygrometer With Alarm AD-5640B, Weight (g): Approx. 90
  • Thermo-Hygrometer With Alarm AD-5640B, Weight (g): Approx. 90
  • Thermo-Hygrometer With Alarm AD-5640B, Weight (g): Approx. 90
  • Thermo-Hygrometer With Alarm AD-5640B, Weight (g): Approx. 90
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,562.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Displays temperature, humidity, and time
・ Alarm upper/lower limit setting for temperature and humidity is possible
LED lamp and buzzer notify of the alarm (buzzer sound can be switched ON/OFF)
・Displays temperature and humidity maximum/minimum values
・ 2 installation methods: wall mounted or tabletop
・ For cold and flu countermeasures
・ For estimating power-saving

Part Number
AD-5640B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,562.00

THERMOMETER 1 Piece(s) 17 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Temperature Measuring Range(°C) 0 to 50 Temperature minimal display(°C) 0.1
Humidity Minimal Display(%RH) 1 Measured humidity range(%RH) 20 to 90 Power Supply AAA battery x 2
Battery life Approx. 1 year (using alkaline batteries, without alarm) Width(mm) 58 Depth(mm) 17
Height(mm) 110 Trusco Code 417-3325 Main Body: Mass(g) Approx. 90
Alarm Volume(dB) 70 dB (at 10 cm distance) Accessory Monitor Battery, Instruction Manual

Please check the type/dimensions/specifications of the part AD-5640B in the Thermo-Hygrometer With Alarm AD-5640B, Weight (g): Approx. 90 series.