1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Compass with Tip (Part Number)

Carbide Compass with Tip
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 733.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With a carbide insert at the tip.
Compass circle diameter (mm): 150 to 460

Features

●With a carbide tip.

Specification

●SPQ(piece):10
●Hardness: HRA90

Materials

●Main Body: Carbon Steel for Mechanical Structures(S55C)
●Tip: Carbide tip G2
Part Number
PTC-100
PTC-150
PTC-200
PTC-250
PTC-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompass Circle Diameter
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 733.00

SCRIBER TOOL SET 1 Piece(s) 1 Day(s) 150100229-552170

฿ 819.00

SCRIBER TOOL SET 1 Piece(s) Available Same day 230150229-5539140

฿ 934.00

SCRIBER TOOL SET 1 Piece(s) 1 Day(s) 300200229-5547260

฿ 1,299.00

SCRIBER TOOL SET 1 Piece(s) 1 Day(s) 380250229-5555350

฿ 1,504.00

SCRIBER TOOL SET 1 Piece(s) 1 Day(s) 460300229-5563510

Loading...

  1. 1

Basic Information

Product Type Compass Single Product/Set Classification Single Item Material (Main Body) Carbon Steel for Mechanical Structure
Features Carbide tipped. Hardness HRA90 Tip material Carbide tip G2