1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Machine Counter (Part Number)

Machine Counter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 561.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· It is used for counting rotary and continuous motions.
· Counter reset is easy with the push reset switch (TWK).
· Moving the lever back and forth 45° advances the number by 1.
[Applications]
· For managing count on production lines

Features

●Used for counting rotary motion and continuous movement.
●One digit advance by 45°reciprocation of lever.

Specification

●Rotating Direction:Right Shaft Positive Rotation
●Counting Speed(cpm):600
●SPQ(piece):1
●Set Method: Knob Type
Part Number
TKS3
TKS4
TKS5
TKS6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCounting Scope Mounting dimensions (front-back x left-right x hole diameter)
(mm)
Trusco Code Mass
(g)

฿ 579.08

COUNTERS 1 Piece(s) 1 Day(s) 99937×30.0×4.2366-973493

฿ 561.00

COUNTERS 1 Piece(s) 1 Day(s) 999937×30.0×4.2366-974295

฿ 623.91

COUNTERS 1 Piece(s) 1 Day(s) 9999937×33.5×4.2366-9751115

฿ 743.34

COUNTERS 1 Piece(s) Same day 99999937×33.5×4.2366-9769117

Loading...

  1. 1

Basic Information

Product Type Counter Reset method Knob Type Computing Speed(cpm) 600
Details Type Small Rotation Direction Right shaft clockwise