1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Immersion Type Heater (Part Number)

SUBMERSIBLE HEATER

Immersion Type Heater
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 7,702.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be easily installed in open-type tanks and containers.

Part Number
BWA1220 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower
(V)
Capacity
(KW)
Rated Current
(A)
Stem Length
(mm)
Size of Heat Generating Part
(mm)
Power Density
(W/cm2)
Heater Part JAN Code Trusco Code Mass
(g)

฿ 14,841.00

฿ 13,653.72

SUBMERSIBLE HEATER 1 Piece(s) 14 Day(s) Single-phase 20021078021010B Type, for Water (nickel plating)4560123710140117-44441400

Loading...

  1. 1

Basic Information

Product Model Electric Submersion Heater Operating Temperature Range(°C) 0–100 Features Can be easily installed in an open type tanks or containers. Available in Short neck size A type, Long neck size B type and other varieties.
Use For heating water or oil, and for keeping them warm. Power Cord Length 2m Material for Water Copper (C1220T), Nickel Plating
Material for Oil Iron (STKM-11A)

Please check the type/dimensions/specifications of the part BWA1220 in the Immersion Type Heater series.

Products with similar specification

Part Number
BAB3230
BAB3250
BCW3021
BWA1230
BWA3220
BWA3230
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPower
(V)
Capacity
(KW)
Rated Current
(A)
Stem Length
(mm)
Size of Heat Generating Part
(mm)
Power Density
(W/cm2)
Heater Part JAN Code Trusco Code Mass
(g)

฿ 26,694.27

1 Piece(s) 31 Day(s) Three-phase 200398202502.5B Type, for Oil (nickel plating)4560123710959240-41765300

฿ 34,466.18

1 Piece(s) 31 Day(s) Three-phase 2005158501902.5B Type, for Oil (nickel plating)4560123710966240-41848400

฿ 25,757.18

1 Piece(s) 31 Day(s) Three-phase 2002663015010B Type with Thermo for Water4560123711079117-47973600

฿ 17,883.00

1 Piece(s) 12 Day(s) Single-phase 20031578021010B Type, for Water (nickel plating)4560123710157117-44521600

฿ 15,323.34

1 Piece(s) 31 Day(s) Three-phase 2002663015010B Type, for Water (nickel plating)4560123710324227-41672300

฿ 21,066.00

1 Piece(s) 12 Day(s) Three-phase 2003963015010B Type, for Water (nickel plating)4560123710331227-41752500