1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Immersion Type Heater (BAB3250)

HKD SUBMERSIBLE HEATER

Immersion Type Heater (BAB3250)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be easily installed in open-type tanks and containers.

Part Number
BAB3250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower
(V)
Capacity
(KW)
Rated Current
(A)
Stem Length
(mm)
Size of Heat Generating Part
(mm)
Power Density
(W/cm2)
Heater Part JAN Code Trusco Code Mass
(g)

฿ 34,466.18

HKD SUBMERSIBLE HEATER 1 Piece(s) 31 Day(s) Three-phase 2005158501902.5B Type, for Oil (nickel plating)4560123710966240-41848400

Loading...

  1. 1

Basic Information

Product Model Electric Submersion Heater Operating Temperature Range(°C) 0–100 Features Can be easily installed in an open type tanks or containers. Available in Short neck size A type, Long neck size B type and other varieties.
Use For heating water or oil, and for keeping them warm. Power Cord Length 2m Material for Water Copper (C1220T), Nickel Plating
Material for Oil Iron (STKM-11A)