1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

αHM, α Nick Hard Type Regular Blade (Part Number)

αHM, α Nick Hard Type Regular Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,322.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hard pitch type roughing end mill. Ideal for heavy-duty grooving. Enables a wide range of milling with its regular flute length.

 
Part Number
AHM-6
AHM-8
AHM-9
AHM-10
AHM-12
AHM-14
AHM-15
AHM-16
AHM-18
AHM-20
AHM-22
AHM-25
AHM-30
AHM-32
AHM-35
AHM-40
AHM-45
AHM-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 1,322.41

SCK SOLID HSS END MILLS 1 Piece(s) 5 Day(s) 6154660

฿ 1,572.76

SCK SOLID HSS END MILLS 1 Piece(s) 5 Day(s) 8254880

฿ 1,765.05

SCK SOLID HSS END MILLS 1 Piece(s) 5 Day(s) 93041090

฿ 1,765.05

SCK SOLID HSS END MILLS 1 Piece(s) 5 Day(s) 103041090

฿ 2,525.92

SCK SOLID HSS END MILLS 1 Piece(s) 5 Day(s) 1235412110

฿ 2,519.72

SCK SOLID HSS END MILLS 1 Piece(s) 5 Day(s) 1440412110

฿ 2,646.71

SCK SOLID HSS END MILLS 1 Piece(s) 5 Day(s) 1545416120

฿ 2,958.73

SCK SOLID HSS END MILLS 1 Piece(s) 5 Day(s) 1650416120

฿ 3,067.58

SCK SOLID HSS END MILLS 1 Piece(s) 5 Day(s) 1850416120

฿ 3,466.69

SCK SOLID HSS END MILLS 1 Piece(s) 5 Day(s) 2055420130

฿ 4,708.34

SCK SOLID HSS END MILLS 1 Piece(s) 5 Day(s) 2255420130

฿ 4,986.91

SCK SOLID HSS END MILLS 1 Piece(s) 5 Day(s) 2565425145

฿ 6,140.68

SCK SOLID HSS END MILLS 1 Piece(s) 5 Day(s) 3065425145

฿ 8,346.64

SCK SOLID HSS END MILLS 1 Piece(s) 5 Day(s) 3280432160

฿ 9,170.24

SCK SOLID HSS END MILLS 1 Piece(s) 5 Day(s) 3580632160

฿ 13,542.24

SCK SOLID HSS END MILLS 1 Piece(s) 31 Day(s) 4095642185

฿ 16,274.29

SCK SOLID HSS END MILLS 1 Piece(s) 31 Day(s) 4595642185

฿ 22,761.54

SCK SOLID HSS END MILLS 1 Piece(s) 5 Day(s) 50110642200

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Plane / Side / Groove / Inclined Cuts Coating Non-Coated Torsion Angle (θ) Standard torsion (30-40°)
Base Blade Y/N Available