1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SAGCBE4T SA Coated Carbide 4-Flute Ball (Part Number)

SAGCBE4T SA Coated Carbide 4-Flute Ball
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,913.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Machining is possible with a wide range of materials, from raw materials to hardened steel. 4-flute blade enables high-speed and high-efficiency machining.

 
Part Number
SAGCBE4T-R3
SAGCBE4T-R4
SAGCBE4T-R5
SAGCBE4T-R6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter D
(mm)

฿ 3,913.15

SCK SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 3128066

฿ 5,560.68

SCK SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 4159088

฿ 7,153.56

SCK SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 5201001010

฿ 8,612.10

SCK SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 6251101212

Loading...

  1. 1

Basic Information

Type Ball work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4
Coating TiAlN R Precision(μm) 0~-0.03 Machining Application Curved surface / Side / Engraving / R Groove
With/Without Torsion Available