(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSWB-1 |
TSWB-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Vertical (mm) |
Horizontal (mm) |
Details Type | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 3,092.00 |
BLACKBOARDS/WHITEBOARDS | 1 Piece(s) | 1 Day(s) | 445 | 595 | TSWB-1 | 414-6450 | ||
฿ 3,092.00 |
BLACKBOARDS/WHITEBOARDS | 1 Piece(s) | 1 Day(s) | 595 | 445 | TSWB-2 | 414-6468 |
A whiteboard type standing display board for construction sites.
Part Number |
---|
TSWB-1 |
TSWB-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Vertical (mm) |
Horizontal (mm) |
Details Type | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 3,092.00 |
BLACKBOARDS/WHITEBOARDS | 1 Piece(s) | 1 Day(s) | 445 | 595 | TSWB-1 | 414-6450 | ||
฿ 3,092.00 |
BLACKBOARDS/WHITEBOARDS | 1 Piece(s) | 1 Day(s) | 595 | 445 | TSWB-2 | 414-6468 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?