(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Telescopic Whiteboard Reduction Length to Total Length (mm) 220 – 615

Telescopic Whiteboard Reduction Length to Total Length (mm) 220 – 615

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,138.74 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
02385
02470
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Vertical
(mm)
Horizontal
(mm)
Detailed Type Order Code

฿ 1,138.74

BLACKBOARDS/WHITEBOARDS 1 Piece(s) 1 Day(s) 150 135 02385 411-5511

฿ 1,465.00

BLACKBOARDS/WHITEBOARDS 1 Piece(s) 1 Day(s) 180 167 02470 411-5546

Basic Specifications

Product Description

[Specifications]
- Product Type: Blackboard for On-site Photos
- Reduction LengthTotal Length(mm): 220~615
- Vertical(mm): 150/180
- Horizontal(mm): 135/167

Part Number
02385
02470
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Vertical
(mm)
Horizontal
(mm)
Detailed Type Order Code

฿ 1,138.74

BLACKBOARDS/WHITEBOARDS 1 Piece(s) 1 Day(s) 150 135 02385 411-5511

฿ 1,465.00

BLACKBOARDS/WHITEBOARDS 1 Piece(s) 1 Day(s) 180 167 02470 411-5546

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1