(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Earmuffs" (Foldable Type / with Built-in Speakers)

"Earmuffs" (Foldable Type / with Built-in Speakers)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TAE-80

  • NRR value(dB)
    22
  • Product Type
    Earmuffs
  • Shape
    Folding Type
  • Cord
    NA
  • Standard
    ANSI
  • Width(mm)
    95
  • Height(mm)
    175
  • Material
    Ear Pad: ABS resin, polyvinyl chloride (PVC)
  • Specifications
    Operating time (guideline): AA battery x 2 (sold separately), manganese: 250 hours, alkaline: 600 hours
  • Trusco Code
    278-5633
  • Mass(g)
    282
  • Features
    By turning on the volume knob, the sound can be heard from the built-in speaker, enabling smooth conversation while wearing it.
  • Features 2
    When in ON mode, the speaker automatically turns off when sensing noise of 80 dB or more so as not to damage the function of the earphones.
  • Amount Of Content
    1 pc.
Part Number
TAE-80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,531.00

EAR-MUFFS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • NRR value(dB)
    22
  • Product Type
    Earmuffs
  • Shape
    Folding Type
  • Cord
    NA
  • Standard
    ANSI
  • Width(mm)
    95
  • Height(mm)
    175
  • Material
    Ear Pad: ABS resin, polyvinyl chloride (PVC)
  • Specifications
    Operating time (guideline): AA battery x 2 (sold separately), manganese: 250 hours, alkaline: 600 hours
  • Trusco Code
    278-5633
  • Mass(g)
    282
  • Features
    By turning on the volume knob, the sound can be heard from the built-in speaker, enabling smooth conversation while wearing it.
  • Features 2
    When in ON mode, the speaker automatically turns off when sensing noise of 80 dB or more so as not to damage the function of the earphones.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· By turning on the volume knob, the sound can be heard from the built-in speaker, enabling smooth conversation while wearing it.
· When in ON mode, the speaker automatically turns off when sensing noise of 80 dB or more so as not to damage the function of the earphones.
· 22 dB NRR earmuffs with built-in speakers.

Specifications of TAE-80

  • NRR value(dB)
    22
  • Product Type
    Earmuffs
  • Shape
    Folding Type
  • Cord
    NA
  • Standard
    ANSI
  • Width(mm)
    95
  • Height(mm)
    175
  • Material
    Ear Pad: ABS resin, polyvinyl chloride (PVC)
  • Specifications
    Operating time (guideline): AA battery x 2 (sold separately), manganese: 250 hours, alkaline: 600 hours
  • Trusco Code
    278-5633
  • Mass(g)
    282
  • Features
    By turning on the volume knob, the sound can be heard from the built-in speaker, enabling smooth conversation while wearing it.
  • Features 2
    When in ON mode, the speaker automatically turns off when sensing noise of 80 dB or more so as not to damage the function of the earphones.
  • Amount Of Content
    1 pc.
Part Number
TAE-80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,531.00

EAR-MUFFS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By turning on the volume knob, you can hear the sound from the built-in speaker, so you can have a smooth conversation even while you are wearing it.

Specification

●W x H(mm):95 x 175
●SPQ(piece):6
●NRR Rating: 22dB 
●ANSI Certified Products Commodity
●Operating Time(approximate): AA Batteries x 2(sold separately), Manganese: 250 hours, Alkaline: 600 hours

Materials

●Ear Pad: ABS Resin + Polyvinyl Chloride(PVC)