- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Ear Plugs TEI-10 TEI-10H
(TEI-10)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Cord |
Cord Length (mm) |
Trusco Code |
Mass (g/group) |
Amount Of Content |
|
฿ 14.00
|
EARPLUGS
|
1 Piece(s)
|
|
Same day
|
NA |
- |
389-4690 |
1.1 |
1 Set |
|
฿ 26.00
|
EARPLUGS
|
1 Piece(s)
|
|
Same day
|
Available |
680 |
389-4703 |
2.1 |
1 Set |
Basic Specifications
-
- NRR value(dB)
- 31
-
- Product Type
- Earplugs
-
- Shape
- Foam Type
-
- Size
- Configurable
-
- Standard
- ANSI
-
- Material
- Main Body: Polyurethane (PUR)
-
- Features
- It uses high-density materials, fits perfectly into the ear canal, and acts as a smooth and soft ear plug.
-
- Features 2
- This product provides excellent and stable sound reduction at both the high and low sound spectra.
-
- Features 3
- Fluorescent color makes it easy to confirm wearing.
-
- Amount Of Content
- 1 Set
Product Description
Made of high-density materials and acts as a smooth and soft ear plug.
[Features]
· Fluorescent color makes it easy to confirm wearing.
· This product provides excellent and stable sound reduction at both the high and low sound spectra.
· TEI-10H cord is made of PVC, reducing troubling friction noises compared to conventional units.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Cord |
Cord Length (mm) |
Trusco Code |
Mass (g/group) |
Amount Of Content |
|
฿ 14.00
|
EARPLUGS
|
1 Piece(s)
|
|
Same day
|
NA |
- |
389-4690 |
1.1 |
1 Set |
|
฿ 26.00
|
EARPLUGS
|
1 Piece(s)
|
|
Same day
|
Available |
680 |
389-4703 |
2.1 |
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It adopts high density raw materials, fitting perfectly into the ear canal, and it is a smooth and soft earplug.Specification
●Size:Free
●NRR Rating: 31dB
●ANSI Compliant ProductMaterials
●Polyurethane(PUR)
●Code: Polyvinyl Chloride(PVC)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?