1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thick Gloves for Welding (Part Number)

PROTECTIVE EQUIPMENTS

Thick Gloves for Welding
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 792.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Features outstanding heat resistance and durability.
· The sleeves are long and protect up to the forearm.
[Applications]
· For welding and fusion cutting work.

Features

●Excellent in heat resistance and durability.
●The sleeve is long, protecting to the forearm.

Usage

●For welding and fusing work.

Specification

●Type:5 Fingers
●Thickness(mm):1.4(±0.1)
●Total Length(cm):35.5
●SPQ(pair):10

Materials

●Cowhide Split Leather
Part Number
TYK-T5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 792.00

PROTECTIVE EQUIPMENTS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Protective equipment for welding Material Cattle Split Leather Overall Length(mm) 355
Thickness(mm) 1.4(±0.1) Trusco Code 253-8440 Mass(g) 250
Specifications Five-Finger Inner-Sewn Type Application For welding and fusion cutting work.

Please check the type/dimensions/specifications of the part TYK-T5 in the Thick Gloves for Welding series.