1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3 Finger Gloves for Welding, Cow Split Leather (Part Number)

PROTECTIVE EQUIPMENTS

3 Finger Gloves for Welding, Cow Split Leather
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 537.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Thick cow split leather used features outstanding heat resistance and durability.
· The sleeves are long and protect up to the forearm.
[Applications]
· For welding and fusion cutting work.

Features

●Uses thick cowhide split leather and excellent in heat resistance and durability.
●The sleeve is long, protecting to the forearm.

Usage

●For welding and fusing work.

Specification

●Type:3 Fingers
●Thickness(mm):1.7(±0.1)
●Total Length(cm):36
●SPQ(pair):10

Materials

●Cowhide Split Leather
Part Number
TYK-T3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 537.00

PROTECTIVE EQUIPMENTS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Protective equipment for welding Material Cattle Split Leather Overall Length(mm) 360
Thickness(mm) 1.7(±0.1) Trusco Code 253-8431 Mass(g) 320
Specifications 3-finger inner seam type Application For welding and fusion cutting work.

Please check the type/dimensions/specifications of the part TYK-T3 in the 3 Finger Gloves for Welding, Cow Split Leather series.