1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spider Bag (Part Number)

COVERS AGAINST WELDING

Spider Bag
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,564.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A funnel-shaped "spider" and a box-shaped "bag" are connected with metal fittings.
·The fabric uses the highest grade spatter sheet "Premium Platinum" (JIS A 1323 A class passed product, fireproof performance test compliant product).
·Since no metal is used for the aggregate, it is easy to fold, compact and easy to carry.
·This product has passed the flame retardant performance test of the Japan Fire Retardant Association.
[Applications]
·For welding and fusing work in high places such as construction work and plant work, and for protecting sparks during grinder work.
·Deck plate drilling and fusing work (for water supply and distribution pipe holes) For slag catch and spark prevention.

Features

●Connect the funnel type [Spider] and the box type [Bag] with metal couplings.
●The fabric is the highest grade spatter sheet [Premium Platinum](JIS A 1323 class A accepted product / fire proof performance test compliant).
●(foundation) Japan Fire Retarda

Specification

●Thickness(mm):1.2
●W x D x H(mm):645 x 645 x 750
●SPQ(piece):1

Materials

●Flame Resistant Fiber Fabrics 
●Silicone Double-sided Processing (table: white/reverse: pink color) 
●Chain/S Hanger: Stainless Steel

Accessories

●Hanging Chain(with S hanger): 1m x 4 
●Ferrite Magnet x 4 
●Reinforcing material for the bottom of the bag(insole) x 1 
●S hanger for hanging bag x 4

Warning

●Please fix it securely with the accessory chain when installing.(please avoid installing with a single magnet.)
●The hook part of the magnet is bolt type. Please confirm that there is no looseness before use.
●Please securely install the S hanger.
Part Number
YS-722 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,564.94

฿ 16,659.66

COVERS AGAINST WELDING 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Model Welding Cover Width(mm) 645 Height(mm) 750
Thickness(mm) 1.2 Depth(mm) 645 Trusco Code 364-6033
Material Flame resistant fiber fabric Both side silicon treatment (Front: White/Back: Pink) Suspension Chain (with S-Can Hook) 1 m X 4 Pcs Use For spark protection during welding, cutting, and grinding work in high places at construction sites and during plant work. For deck plate drilling and cutting work (for water supply pipe holes) slag receipt and spark prevention.
Mass(g) 2600

Please check the type/dimensions/specifications of the part YS-722 in the Spider Bag series.