1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ground Clamp (Part Number)

Ground Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,390.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
It is for ground connection during welding.
Welding currents up to 300 A can be withstood.

Features

●For grounding connection during welding.

Specification

●Wire Connection: Screw Stop

Accessories

●Hexagonal Wrench
●Connection Copper Pipe
Part Number
TEC-300G
TEC-500G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWelding current
(A)
Clamping strength
(mm)
Overall Length
(mm)
Wire used
(mm2)
Trusco Code Mass
(g)

฿ 1,390.00

WELDING EQUIPMENTS 1 Piece(s) Same day 200-3005013538~50256-2090650

฿ 2,243.00

WELDING EQUIPMENTS 1 Piece(s) 1 Day(s) 500-8007017560~80256-21031120

Loading...

  1. 1

Basic Information

Product Type Welding machine parts Wire Connection Screw Fastening