1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Welding Rod Holder (Part Number)

Welding Rod Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 228.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The metal fittings of the body are forged and are excellent in strength and heat resistance.
· Heat-resistant resin is used for the grip, which has a high heat radiation property.
· It clamps a welding rod.

Features

●Body metal couplings are excellent for strength and heat resistance with forged products. 
●The grip part uses heat-resistant resin and has a high heat radiation property shape. 
●Clamp the welding rod.

Specification

●Wire Connection: Screw Stop

Accessories

●Hexagonal Wrench
Part Number
TEH-300
TEH-500
THE-CV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWelding current
(A)
Rod diameter for use
(mm)
Overall Length
(mm)
Wire used
(mm2)
Trusco Code Mass
(g)
Wire Connection

฿ 909.00

WELDING EQUIPMENTS 1 Piece(s) Same day 100-3001.6~ 6.022522~50256-2057420Screw Fastening

฿ 1,356.00

WELDING EQUIPMENTS 1 Piece(s) 1 Day(s) 400-5006.0~10.025560~80256-2065610Screw Fastening

฿ 228.00

WELDING EQUIPMENTS 1 Piece(s) 12 Day(s) ----270-797752.5-

Loading...

  1. 1

Basic Information

Product Type Welding machine parts