(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glass Cutter (TGCD-1)

Glass Cutter (TGCD-1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TGCD-1
TGCD-2
TGCD-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Thickness
(mm)
Trusco Code Material (blade part)

฿ 583.74

GLASSCUTTERSCUTTERKNIVE 1 Piece(s) 1 Day(s) 1–3 419-9847 Diamond

฿ 609.58

TRC GLASS CUTTERS CUTTER KNIVE 1 Piece(s) 1 Day(s) 3–5 419-9855 -

฿ 609.58

TRC GLASS CUTTERS CUTTER KNIVE 1 Piece(s) 1 Day(s) 5–8 419-9863 -

Basic Specifications

  • Product Type
    Glass Cutter
  • Overall Length(mm)
    179
  • Application
    Plate Glass Cutting
  • Features
    The blade tip is made of diamond and is able to cut glass plates smoothly.
  • Mass(g)
    32

Product Description

[Features]
· The blade tip is made of diamond and is able to cut glass plates smoothly.
[Applications]
· Plate Glass Cutting

Part Number
TGCD-1
TGCD-2
TGCD-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Thickness
(mm)
Trusco Code Material (blade part)

฿ 583.74

GLASSCUTTERSCUTTERKNIVE 1 Piece(s) 1 Day(s) 1–3 419-9847 Diamond

฿ 609.58

TRC GLASS CUTTERS CUTTER KNIVE 1 Piece(s) 1 Day(s) 3–5 419-9855 -

฿ 609.58

TRC GLASS CUTTERS CUTTER KNIVE 1 Piece(s) 1 Day(s) 5–8 419-9863 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1