1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Paste (Oil Soluble) (Part Number)

Diamond Paste (Oil Soluble)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 791.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Evenly blended diamond abrasive grains allow stable polishing power to be achieved.
· Good workability with very low adhesion of the paste.
[Applications]
· Final finishing of plastic molds, etc.
· Use with a felt buff.

Features

●Stable polishing force can be obtained since diamond grit is uniformly dispersed.
●Paste viscosity is very low and usability is good.

Usage

●For final finishing of plastic molding die etc.
●Used in felt buff etc.
Part Number
TDP-01
TDP-03
TDP-06
TDP-09
TDP-012
TDP-014
TDP-15
TDP-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Color Micron Display
(μm)
Abstract Trusco Code

฿ 791.00

DIAMOND PASTES 1 Piece(s) Same day 14000Pink1For mirror surface wrap287-4245

฿ 843.00

DIAMOND PASTES 1 Piece(s) Available Same day 8000Yellow3For Precision Wrap287-4253

฿ 1,240.00

DIAMOND PASTES 1 Piece(s) Available Same day 3000Orange6For Precision Wrap287-4261

฿ 1,353.00

DIAMOND PASTES 1 Piece(s) Available Same day 1800Green9For preparatory polishing287-4270

฿ 791.00

DIAMOND PASTES 1 Piece(s) 1 Day(s) 60000Silver1/2For mirror surface wrap400-4442

฿ 791.00

DIAMOND PASTES 1 Piece(s) Available Same day 100000Gold1/4For mirror surface wrap400-4451

฿ 1,353.00

DIAMOND PASTES 1 Piece(s) Available Same day 1200Blue15For preparatory polishing287-4288

฿ 1,353.00

DIAMOND PASTES 1 Piece(s) Available Same day 600Red30For preparatory polishing287-4296

Loading...

  1. 1

Basic Information

Product Type Diamond Paste Water-soluble/oil Oil-based Capacity 5g
Application Final finish for plastic molds. Use with a felt buff.