1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Neocup Brush (for Pneumatic Tool 100 mm) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Neocup Brush (for Pneumatic Tool 100 mm)
  • Neocup Brush (for Pneumatic Tool 100 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 644.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses high quality wire material, and has superior durability.
[Applications]
· For metal surface cleaning and maintenance operations.
· For before and after welding.
· For stripping paint.

Part Number
C-141
C-142
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWire Diameter
(mm)
Detailing Type Trusco Code

฿ 644.00

CUP BRUSHES BEVEL BRUSHES 1 Piece(s) Same day 0.25SWG yellow stranded straight wire (brass plating line)330-7662

฿ 1,366.28

NTY CUP BRUSHES BEVEL BRUSHES 1 Piece(s) 31 Day(s) 0.3SUS304 stainless strand straight wire330-7671

Loading...

  1. 1

Basic Information

Product Model Cup Type Brush Outer Diameter(mm) 75 Mounting Part Hole
Hole Diameter(mm) 16 Maximum Operating Rotational Speed(rpm) 12000 Mass(g) 290
Compatible Models Angle Grinder (common for all manufacturers, Uryu Seisaku, NPK, Kuken Kogyo, Fuji, Yutani, Yokota) Accessories Adapter (for 16 mm-15 mm)