1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small Pressure Gauge (D Frame Embedded type / ⌀50) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 689.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A pressure gauge used for the pressure measurement of small equipment or pneumatic equipment, contributing to the miniaturizing of equipment overall.

 
Part Number
GK25-271-0.1MP
GK25-271-0.2MP
GK25-271-0.4MP
GK25-271-0.7MP
GK25-271-1.0MP
GK25-271-2.0MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Trusco Code

฿ 770.00

NGO PRESSURE GAUGES COMPACT 1 Piece(s) 10 Day(s) 0–0.10.005158-1007

฿ 757.00

NGO PRESSURE GAUGES COMPACT 1 Piece(s) 12 Day(s) 0–0.20.01158-1015

฿ 689.00

NGO PRESSURE GAUGES COMPACT 1 Piece(s) 12 Day(s) 0–0.40.02158-1023

฿ 795.30

PRESSURE GAUGES COMPACT 1 Piece(s) 12 Day(s) 0–0.70.02158-1031

฿ 689.52

PRESSUREGAUGESCOMPACT 1 Piece(s) 35 Day(s) 0~1.00.05158-1040

฿ 1,069.00

NGO PRESSURE GAUGES COMPACT 1 Piece(s) 12 Day(s) 0~2.00.1158-1058

Loading...

  1. 1

Basic Information

Product Type Small pressure gauge Material Brass Application Constant pressure measurement of gas or liquid
Accuracy ±3% FS Size(mm) 50 Connector Size R1/4
Mass(g) 95 Case Shape D