1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General Steam Pressure Gauge (B Type Vertical Type / ø75) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,527.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General pressure gauges designed and manufactured based on the JIS B 7505-1 Bourdon tube pressure gauge standard.
[Features]
·The case and cover are electroplated.
·Excellent durability.

Features

●Excellent in durability.
●Can be used for steam.
●JIS B 7505-1 compatible product.

Specification

●Accuracy: plus-minus1.6%F.S
●Case shape: B
●Size: 75mm
●Connection size: G3/8B

Materials

●Bourdon tube: Brass
●Stock: Brass
Part Number
BMT3/8X75X0.1MPA
BMT3/8X75X0.4MPA
BMT3/8X75X0.5MPA
BMT3/8X75X0.6MPA
BMT3/8X75X0.16MPA
BMT3/8X75X0.25MPA
BMT3/8X75X1MPA
BMT3/8X75X1.6MPA
BMT3/8X75X2MPA
BMT3/8X75X2.5MPA
G321-211-M-0.1MP
G321-211-M-0.4MP
G321-211-M-0.5MP
G321-211-M-0.6MP
G321-211-M-0.16MP
G321-211-M-0.25MP
G321-211-M-1MP
G321-211-M-1.6MP
G321-211-M-2MP
G321-211-M-2.5MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Pressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Application Detailed Type Accuracy Size
(mm)
Connecting portion size Surface diameter
(φ)
Nominal Trusco Code Case shape Mass
(g)
Case x Connection Section

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote General Pressure Gauge0 ~ 0.1--OtherFor Steam---φ75----BMT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote General Pressure Gauge0 ~ 0.4--OtherFor Steam---φ75----BMT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote General Pressure Gauge0 ~ 0.5--OtherFor Steam---φ75----BMT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote General Pressure Gauge0 ~ 0.6--OtherFor Steam---φ75----BMT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote General Pressure Gauge0 ~ 0.16--OtherFor Steam---φ75----BMT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote General Pressure Gauge0 ~ 0.25--OtherFor Steam---φ75----BMT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote General Pressure Gauge0 ~ 1.0--OtherFor Steam---φ75----BMT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote General Pressure Gauge0 ~ 1.6--OtherFor Steam---φ75----BMT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote General Pressure Gauge0 ~ 2.0--OtherFor Steam---φ75----BMT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote General Pressure Gauge0 ~ 2.5--OtherFor Steam---φ75----BMT3/8

฿ 1,754.32

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 1 Day(s) General Steam Pressure Gauge0 ~ 0.10.002BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-BMT3/8×75×0.10MPa325-9714B360-

฿ 1,527.63

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 30 Day(s) General Steam Pressure Gauge0 ~ 0.40.01BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-BMT3/8×75×0.40MPa325-9731B360-

฿ 1,527.63

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 30 Day(s) General Steam Pressure Gauge0 ~ 0.50.01BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-BMT3/8×75×0.50MPa325-9749B360-

฿ 1,527.63

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 30 Day(s) General Steam Pressure Gauge0 ~ 0.60.01BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-BMT3/8×75×0.60MPa325-9757B360-

฿ 1,754.32

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 1 Day(s) General Steam Pressure Gauge0 ~ 0.160.005BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-BMT3/8×75×0.16MPa325-9706B360-

฿ 1,541.47

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 1 Day(s) General Steam Pressure Gauge0 ~ 0.250.005BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-BMT3/8×75×0.25MPa325-9722B360-

฿ 1,541.47

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 1 Day(s) General Steam Pressure Gauge0 ~ 1.00.02BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-BMT3/8×75×1.00MPa325-9773B360-

฿ 1,527.63

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 30 Day(s) General Steam Pressure Gauge0 ~ 1.60.05BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-BMT3/8×75×1.60MPa325-9765B360-

฿ 1,541.47

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 1 Day(s) General Steam Pressure Gauge0 ~ 2.00.05BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-BMT3/8×75×2.00MPa325-9781B360-

฿ 1,541.47

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 1 Day(s) General Steam Pressure Gauge0 ~ 2.50.05BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-BMT3/8×75×2.50MPa326-2464B360-

Loading...

  1. 1

Basic Information

Standard JIS B7505-1