1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Lever (Box Type) (Part Number)

Aluminum Lever (Box Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 615.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
- Semi-cylindrical bubble tube which gives a magnified view by the lens effect. (Horizontal)
- It is a box-shaped frame scale.
- Equipped with precision hold anti-shock cover and phosphorescent sheet.
- With 4 scales.
- Adjustment method: Please adjust the horizontal and vertical accuracy with the number T10 Torx driver. (Except for the vertical LAB-100, LABM-100)
- With vertical measurement end face window.
【Use】
・ For horizontal and Perpendicular measurement.

Part Number
LAB-100
LAB-150
LAB-230
LAB-300
LAB-380
LAB-450
LAB-600
LAB-750
LAB-900
LABM-100
LABM-150
LABM-230
LABM-300
LABM-380
LABM-450
LABM-600
LABM-750
LABM-900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Magnet Trusco Code Mass
(g)

฿ 615.00

LEVELS 1 Piece(s) 1 Day(s) 100NA229-697785

฿ 645.00

LEVELS 1 Piece(s) 1 Day(s) 150NA229-6993140

฿ 683.00

LEVELS 1 Piece(s) 1 Day(s) 230NA229-7019192

฿ 725.00

LEVELS 1 Piece(s) 12 Day(s) 300NA229-7035243

฿ 766.00

LEVELS 1 Piece(s) 1 Day(s) 380NA229-7051296

฿ 819.00

LEVELS 1 Piece(s) 12 Day(s) 450NA229-7078348

฿ 943.00

LEVELS 1 Piece(s) 1 Day(s) 600NA229-7094453

฿ 1,116.00

LEVELS 1 Piece(s) 1 Day(s) 750NA229-7116557

฿ 1,225.00

LEVELS 1 Piece(s) 1 Day(s) 900NA229-7132661

฿ 886.00

LEVELS 1 Piece(s) 1 Day(s) 1001 location229-6985115

฿ 922.00

LEVELS 1 Piece(s) 12 Day(s) 1501 location229-7001170

฿ 964.00

LEVELS 1 Piece(s) 1 Day(s) 2301 location229-7027222

฿ 1,138.00

LEVELS 1 Piece(s) 1 Day(s) 3002 Locations229-7043303

฿ 1,219.00

LEVELS 1 Piece(s) 12 Day(s) 3802 Locations229-7060356

฿ 1,245.00

LEVELS 1 Piece(s) 1 Day(s) 4502 Locations229-7086408

฿ 1,367.00

LEVELS 1 Piece(s) 1 Day(s) 6002 Locations229-7108513

฿ 1,560.00

LEVELS 1 Piece(s) 1 Day(s) 7502 Locations229-7124617

฿ 1,641.00

LEVELS 1 Piece(s) 1 Day(s) 9002 Locations229-7141721

Loading...

  1. 1

Basic Information

Product Type Level gauge Height(mm) 50.5 Thickness(mm) 19
Vertical air bubble tube Included Material (Main Body) Aluminum Material (bubble tube) Acrylic Resin (PMMA)
Accuracy ±1.5 mm/m = within ±0.0859° Sensitivity 0.5mm/m=0.0286° Adjustment Method Adjust the horizontal/vertical accuracy with Torx screwdriver T10.
Application For horizontal/vertical measurement.