1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pocket Aluminum Level 230 (Part Number)

TJD LEVELS

Pocket Aluminum Level 230
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 624.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Sturdy and precisely formed aluminum die-cast body.
· Features a streamlined tip shape which can be smoothly put in a pocket.
[Applications]
· For inclination measurements.

Part Number
POK3-23
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 624.62

TJD LEVELS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 230 Magnet 2 Locations
Height(mm) 41 Thickness(mm) 17 Trusco Code 377-2136
Application For inclination measurements. Accuracy ±1.18 mm/m = 0.067 (horizontal) Sensitivity -
Main Body Aluminum Die Casting Bubble Level Vial Acrylic Resin (PMMA) Mass(g) 140

Please check the type/dimensions/specifications of the part POK3-23 in the Pocket Aluminum Level 230 series.