1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blue Level PRO (Part Number)

Blue Level PRO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 744.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A bubble type spirit level with easy visibility, used for checking horizontals, verticals, and 45° angles.
[Features]
· Cross-sectional shape combining H-type and BOX-type achieves high accuracy and durability.
· Uses a bubble tube with clear blue solution and an extremely thick white line that provides good visibility.
· Luminous resin is provided for the spirit level.
· High accuracy of 1.0 mm/m is achieved for all spirit levels.
· A beautiful shining blue alumite finish that seems to shift depending on the light.
[Applications]
· Steel frames, construction, civil engineering, piping. Useful for work related to electricity, plants, facilities, installation, home carpentry, etc.
· Ideal for checking horizontality, verticality and 45° angle.

 
Part Number
76390
76391
76393
76394
76395
76396
76405
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Magnet Mass
(g)
Features Specifications

฿ 744.00

LEVEL 1 Piece(s) 4 Day(s) 300NA295Cross-sectional shape based on the fusion of H-type and BOX-type and structure resistant to distortion realizes high accuracy and durability. Large, easily visible bubble pipes are adopted, with 45° bubble tube. Large side cap protects the material and level. There is a V‐groove on the measuring surface to measure pipes. It can measure 1/50 and 1/100 pitch.-

฿ 797.96

SWS LEVEL 1 Piece(s) 1 Day(s) 380NA340Cross-sectional shape based on the fusion of H-type and BOX-type and structure resistant to distortion realizes high accuracy and durability. Large, easily visible bubble pipes are adopted, with 45° bubble tube. Large side cap protects the material and level. There is a V‐groove on the measuring surface to measure pipes. It can measure 1/50 and 1/100 pitch.-

฿ 947.00

LEVEL 1 Piece(s) 4 Day(s) 450NA395Cross-sectional shape based on the fusion of H-type and BOX-type and structure resistant to distortion realizes high accuracy and durability. Large, easily visible bubble pipes are adopted, with 45° bubble tube. Large side cap protects the material and level. There is a V‐groove on the measuring surface to measure pipes. It can measure 1/50 and 1/100 pitch.-

฿ 1,150.00

LEVEL 1 Piece(s) 4 Day(s) 600NA500Cross-sectional shape based on the fusion of H-type and BOX-type and structure resistant to distortion realizes high accuracy and durability. Large, easily visible bubble pipes are adopted, with 45° bubble tube. Large side cap protects the material and level. There is a V‐groove on the measuring surface to measure pipes. It can measure 1/50 and 1/100 pitch.Holed handle

฿ 1,420.00

LEVEL 1 Piece(s) 4 Day(s) 900NA690Cross-sectional shape based on the fusion of H-type and BOX-type and structure resistant to distortion realizes high accuracy and durability. Large, easily visible bubble pipes are adopted, with 45° bubble tube. Large side cap protects the material and level. There is a V‐groove on the measuring surface to measure pipes. It can measure 1/50 and 1/100 pitch.-

฿ 2,165.00

LEVEL 1 Piece(s) 4 Day(s) 1200NA885Cross-sectional shape based on the fusion of H-type and BOX-type and structure resistant to distortion realizes high accuracy and durability. Large, easily visible bubble pipes are adopted, with 45° bubble tube. Large side cap protects the material and level. There is a V‐groove on the measuring surface to measure pipes. It can measure 1/50 and 1/100 pitch.-

฿ 1,179.00

LEVEL 1 Piece(s) 4 Day(s) 450Base Surface Only400This product is convenient for iron frame construction. Cross-sectional shape based on the fusion of H-type and BOX-type and structure resistant to distortion realizes high accuracy and durability. Large, easily visible bubble pipes are adopted, with 45° bubble tube. Large side cap protects the material and level. There is a V-groove on the measuring surface to measure pipes. It can measure 1/50 and 1/100 pitch.-

Loading...

  1. 1

Basic Information

Product Type Level gauge Height(mm) 65 Thickness(mm) 27
Accuracy ±1.0 mm/m = within 0.0573° Sensitivity 0.35mm/m=0.0201° Material: Main body Aluminum / ABS Resin
Material: bubble tube Acrylic Resin Material: liquid Petroleum-Based Solution Application For construction and do-it-yourself projects such as construction, civil engineering, plumbing, electrical, plant, equipment and installation work. For checking the horizontality, verticality and 45° angle.