1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STABILA Aluminum Level Pro (Horizontal Unit) (Part Number)

STABILA Aluminum Level Pro (Horizontal Unit)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 908.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Both ends have plastic ribs to increase shock resistance.
· Electrodeposition coating makes the face scratch resistant.
· A bubble tube that can be accurately read from the 300°C range.
· 3 lines useful for moving visual inspection.
· Does not need to be adjusted with screws, features a structure unlikely to malfunction even if dropped, all products inspected with PCs

Part Number
SL-20N
SL-30N
SL-40N
SL-60N
SL-80N
SL-100N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Mass
(g)

฿ 908.00

LEVEL INSTRUMENT 1 Piece(s) 10 Day(s) 200150

฿ 976.00

LEVEL INSTRUMENT 1 Piece(s) 10 Day(s) 300240

฿ 1,018.00

LEVEL INSTRUMENT 1 Piece(s) 12 Day(s) 400250

฿ 1,251.00

LEVEL INSTRUMENT 1 Piece(s) 10 Day(s) 600310

฿ 1,514.00

LEVEL INSTRUMENT 1 Piece(s) 12 Day(s) 800380

฿ 1,622.00

LEVEL INSTRUMENT 1 Piece(s) 12 Day(s) 1000620

Loading...

  1. 1

Basic Information

Product Type Level Gauge Magnet None Height(mm) 50
Thickness(mm) 21 Color Yellow Accuracy ±0.5mm/m
Features A bubble tube that can be accurately read inside the 300° C range. Three lines are helpful for moving line of sight.