1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Card level (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Card level
  • Card level
  • Card level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 413.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Can measure various angles and gradients.
· With convenient scale.
· Card sized which makes it easier to carry.
[Applications]
· Gradient measurement and horizontal/vertical measurement.

Part Number
ED-CD
ED-CDBL
ED-CDR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code

฿ 429.11

EBS LEVELS 1 Piece(s) 12 Day(s) Green410-5397

฿ 413.00

EBS LEVELS 1 Piece(s) 10 Day(s) Blue410-5401

฿ 493.50

EBS LEVELS 1 Piece(s) 12 Day(s) Red410-5419

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 86 Magnet NA
Height(mm) 54 Thickness(mm) 5.5 Sensitivity 0.50mm/m=0.0286°
Mass(g) 23 Application Gradient measurement and horizontal/vertical measurement. Accuracy ±2.50 mm/m = within ±0.1432°
Main Body ABS Resin