1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cube level (Part Number)

EBS LEVELS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cube level
  • Cube level
  • Cube level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 611.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Measurement is possible using a surveying pole.
· Can be attached to electric tools for measurement.
· The round bubble tube can measure horizontal and vertical surfaces in all directions.
[Applications]
· Used for surveying poles.
· Vertical measurement.

Part Number
ED-CUB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 611.29

EBS LEVELS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 50 Magnet NA
Height(mm) 35 Thickness(mm) 27 Color Black
Sensitivity 0.50mm/m=0.0286° Trusco Code 410-5443 Mass(g) 28
Application For measuring poles. Accuracy ±2.50 mm/m = within ±0.1432° Main Body ABS Resin
Bubble tube Acrylic Resin (PMMA)

Please check the type/dimensions/specifications of the part ED-CUB in the Cube level series.