(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The shock of falling is moderated with a large protector.
· With an ultra-strong magnet attached, it is useful in steel-frame construction.
· The measurement reference plane is provided with V-grooves enabling the measurement of pipes and the like.
· As it is luminescent, it stores up light in bright places, and glows for several minutes in dark places.
· Can measure 45°.
[Applications]
· Horizontal, vertical, and 45° measurement.
Part Number |
---|
ED-23GTOLMB |
ED-23GTOLMR |
ED-23GTOLMY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code |
---|---|---|---|---|---|---|---|
฿ 1,214.36 | EBS LEVELS | 1 Piece(s) | 12 Day(s) | Black | 410-5052 | ||
฿ 1,190.48 | EBS LEVELS | 1 Piece(s) | 1 Day(s) | Red | 410-5079 | ||
฿ 1,190.48 | EBS LEVELS | 1 Piece(s) | 20 Day(s) | Yellow | 410-5095 |
Loading...
Product Type | Level gauge | Length(mm) | 230 | Magnet | 1 location |
---|---|---|---|---|---|
Height(mm) | 43 | Thickness(mm) | 19 | Sensitivity | 0.50mm/m=0.0286° |
Mass(g) | 115 | Application | Horizontal, vertical, and 45° measurement. | Accuracy | ±1.50 mm/m = within ±0.0859° |
Main Body | Aluminum Alloy Extruded Material Hardening Treatment | Bubble tube | Acrylic Resin (PMMA) |
How can we improve?
How can we improve?