1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round base type Eyevel level gauge with Goniometer (with mounting holes) (Part Number)

Round base type Eyevel level gauge with Goniometer (with mounting holes)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,435.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Features】
・ The Goniometer can be mounted on the machine and equipment.
・ Excellent precision with acrylic machining process.
[Applications]
・ For horizontal and inclination measurement.
・ Inserting or mounting to machines and equipments, etc.

 
Part Number
INC-RT50
INC-RT80
INC-RT100
INC-RT125
INC-RT150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Diameter
(mm)
Clinometer Range
(°)
Accuracy Sensitivity Trusco Code Mass
(g)

฿ 1,435.00

LEVELS 1 Piece(s) Same day 12500~±30.60mm/m=0.0330°40'/2mm417-013019

฿ 1,725.00

LEVELS 1 Piece(s) 10 Day(s) 14800~±60.70mm/m=0.0400°48'/2mm417-014866

฿ 2,099.00

LEVELS 1 Piece(s) 1 Day(s) 191000~±50.29mm/m=0.0166°20'/2mm417-0105130

฿ 2,922.00

LEVELS 1 Piece(s) 1 Day(s) 231250~±30.15mm/m=0.0083°10'/2mm417-0113260

฿ 4,199.00

LEVELS 1 Piece(s) 1 Day(s) 271500~±80.29mm/m=0.0166°20'/2mm417-0121440

Loading...

  1. 1

Basic Information

Product Type Acrylic Level Gauge (Round) Magnet None Adjustment Method For horizontal measurement and slope measurement.
Body Acrylic Resin (PMMA)