1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Round type Eyevel level gauge (Part Number)

Round type Eyevel level gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 293.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for installation to machinery and equipment.
[Applications]
· Horizontal measurement.

Part Number
R-6
R-8
R-10
R-15
R-20
R-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Diameter
(mm)
Trusco Code Mass
(g)

฿ 366.68

ASE LEVELS 1 Piece(s) 12 Day(s) 5.06413-00570.18

฿ 310.00

ASE LEVELS 1 Piece(s) 14 Day(s) 6.58413-00650.35

฿ 342.57

ASE LEVELS 1 Piece(s) 1 Day(s) 710413-00140.60

฿ 318.44

ASE LEVELS 1 Piece(s) 1 Day(s) 815413-00221.40

฿ 312.71

ASE LEVELS 1 Piece(s) 10 Day(s) 820413-00312.50

฿ 293.33

ASE LEVELS 1 Piece(s) 10 Day(s) 8.525413-00494

Loading...

  1. 1

Basic Information

Product Type Acrylic Level Gauge (Round) Magnet None Accuracy 1.33 mm/m=0.0764°(R-25 is 1.0 mm/m=0.0573°)
Sensitivity 91' / 2 mm (R-25 is 69' / 2 mm) Use Horizontal measurement. Body Acrylic Resin (PMMA)