1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Level gauge for plumbing mechanics (Part Number)

Level gauge for plumbing mechanics
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,336.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Six way tool. Can measure 1/50, 1/100, horizontal levels, vertical levels, 45° angles, and mass levels.
· I-beam type frame.
· A measuring surface with a V-groove.
[Applications]
· Drainage facility construction.

Part Number
HL-330
HL-330M
HL-450
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Magnet Trusco Code Mass
(g)

฿ 2,336.21

ASE LEVELS 1 Piece(s) 10 Day(s) 330None405-0568290

฿ 2,566.00

ASE LEVELS 1 Piece(s) 12 Day(s) 3302 Places405-0576360

฿ 2,621.33

ASE LEVELS 1 Piece(s) 12 Day(s) 450None405-0584370

Loading...

  1. 1

Basic Information

Product Type Level Gauge Height(mm) 56 Thickness(mm) 26
Accuracy ±1.5 mm/m = within ±0.0859° Perpendicular / 45 ° bubble tube sensitivity 0.66mm/m=0.0382° Round mass measurement bubble tube sensitivity 1.33mm/m=0.0746°
Use Construction of drainage facilities. Bubble Tube Acrylic Resin (PMMA) Material Aluminum
Horizontal and gradient bubble tube sensitivity : 0.5mm/m=0.0286°