(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Equipped with semicircular type bubble tube that looks enlarged due to the lens effect.
· Long-selling L-270 aluminum level red x black version.
· Equipped with an accuracy correction mechanism.
[Applications]
· Carpentry work, machine installation, drainage and electricity work, and other work overall.
Part Number |
---|
RB-270150MM |
RB-270230MM |
RB-270300MM |
RB-270380MM |
RB-270450MM |
RB-270600MM |
RB-270900MM |
RB-270M150MM |
RB-270M230MM |
RB-270M300MM |
RB-270M380MM |
RB-270M450MM |
RB-270M600MM |
RB-270M900MM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) | Magnet | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 977.18 | ASE LEVELS | 1 Piece(s) | 12 Day(s) | 150 | None | 405-0789 | 140 | ||
฿ 1,037.24 | ASE LEVELS | 1 Piece(s) | 10 Day(s) | 230 | None | 405-0797 | 192 | ||
฿ 1,105.62 | ASE LEVELS | 1 Piece(s) | 10 Day(s) | 300 | None | 405-0801 | 243 | ||
฿ 1,171.28 | ASE LEVELS | 1 Piece(s) | 12 Day(s) | 380 | None | 405-0819 | 296 | ||
฿ 1,253.71 | ASE LEVELS | 1 Piece(s) | 10 Day(s) | 450 | None | 405-0827 | 348 | ||
฿ 1,442.32 | ASE LEVELS | 1 Piece(s) | 1 Day(s) | 600 | None | 405-0835 | 453 | ||
฿ 1,871.24 | ASE LEVELS | 1 Piece(s) | 10 Day(s) | 900 | None | 405-0843 | 661 | ||
฿ 1,370.05 | ASE LEVELS | 1 Piece(s) | 14 Day(s) | 150 | 1 Places | 405-0851 | 170 | ||
฿ 1,437.97 | ASE LEVELS | 1 Piece(s) | 10 Day(s) | 230 | 1 Places | 405-0860 | 222 | ||
฿ 1,694.82 | ASE LEVELS | 1 Piece(s) | 10 Day(s) | 300 | 2 Places | 405-0878 | 303 | ||
฿ 1,763.51 | ASE LEVELS | 1 Piece(s) | 12 Day(s) | 380 | 2 Places | 405-0886 | 356 | ||
฿ 1,860.46 | ASE LEVELS | 1 Piece(s) | 14 Day(s) | 450 | 2 Places | 405-0894 | 408 | ||
฿ 2,049.07 | ASE LEVELS | 1 Piece(s) | 12 Day(s) | 600 | 2 Places | 405-0908 | 513 | ||
฿ 2,468.92 | ASE LEVELS | 1 Piece(s) | 14 Day(s) | 900 | 2 Places | 405-0916 | 721 |
Loading...
Product Type | Level Gauge | Height(mm) | 50.5 | Thickness(mm) | 19 |
---|---|---|---|---|---|
Accuracy | ±1.5 mm/m = within ±0.0859° | Sensitivity | 0.5mm/m=0.0286° | Use | Carpentry work, machine installation, drainage and electricity work, and other general work. |
Body | Aluminum | Bubble Tube | Acrylic Resin (PMMA) |
How can we improve?
How can we improve?