1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Tape Measure Symron-L Fast Winding (Glass Fibers) (Part Number)

Large Tape Measure Symron-L Fast Winding (Glass Fibers)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,839.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The tape can be wound three times faster than the conventional product. (In-house comparison)
· Two-tone white and yellow double-sided scale. (Front Surface: White / 2 mm Scale, Back Surface: Yellow / 5 mm Scale)
· Includes a red band that indicates each position by meter.
· Hard-to-break 0-point reinforcement is applied.
· Uses a glass fiber tape. Excellent insulation performance and chemical resistance, lightweight and washable with water.
[Applications]
· For general measurement, road/railroad work, and electrical work.

Part Number
YSL3-30
YSL3-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape length
(m)
Trusco Code Mass
(g)

฿ 1,839.00

MEASURING TAPES 1 Piece(s) 1 Day(s) 30292-0603700

฿ 2,765.98

MEASURING TAPES 1 Piece(s) Same day 50292-0611930

Loading...

  1. 1

Basic Information

Material Glass Fiber Tape Width(mm) 13 Product Type Large Tape Measure
Standard tension(N) 20 455 mm pitch display NA JIS Standard JIS1 Grade
Tape Thickness(mm) 0.55