1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Large Tape Measure Engineer, Super Fast Winding (Steel) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,954.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tape measure with 3 times faster rewinding speed.

· Product Model: Engineer Large Tape Measure
· Excellent resistance to rust, breakage and abrasion
· Tape Width (mm): 10
· Standard Tension (n): 50
· 455 mm Pitch Display: Included
· JIS Specification: JIS Class 1

Part Number
HSP3-30
HSP3-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape length
(m)
Trusco Code Mass
(g)

฿ 3,954.00

MEASURING TAPES 1 Piece(s) 1 Day(s) 30292-0239900

฿ 4,295.70

MEASURING TAPES 1 Piece(s) 45 Day(s) 50292-02471200

Loading...

  1. 1

Basic Information

Material Steel Tape Width(mm) 10 Product Type Large Tape Measure
Standard tension(N) 50 455 mm pitch display Available JIS Standard JIS1 Grade
Tape Thickness(mm) 0.46