1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Large Tape Measure Engineer, Ten (Steel) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,553.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tape measure with slip prevention mechanism is suitable for general wood and building measurement.

· Product Model: Engineer Ten Large Tape Measure
· Tape Width (mm): 13
· Standard Tension (n): 50
· 455 mm Pitch Display: Included
· JIS Specification: JIS Class 1

Part Number
HTN-20
HTN-30
HTN-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape length
(m)
JAN Code Trusco Code Mass
(g)

฿ 2,553.00

MEASURING TAPE 1 Piece(s) 1 Day(s) 204975364042040439-6804720

฿ 3,299.00

MEASURING TAPES 1 Piece(s) 1 Day(s) 304975364042057292-0255920

฿ 4,689.00

MEASURING TAPES 1 Piece(s) 20 Day(s) 504975364042064292-02631320

Loading...

  1. 1

Basic Information

Material Steel Tape Width(mm) 13 Product Type Large Tape Measure
Standard tension(N) 50 455 mm pitch display Available JIS Standard JIS1 Grade
Tape Thickness(mm) 0.24 Features A National Steel Industry Association Standard item. Includes an idling prevention mechanism. The tape does not readily bend, and uses steel (SK85) with excellent durability as the core material, and on the surface has a white polyester enamel coating. A steel tape measure that is easy to use. Application For general measurement, wood and building measurements.