1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Tape Measure Engineer Pocket (Steel) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,230.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The tape does not readily bend, uses steel (SK85) with excellent durability as the core material, and on the surface has a white polyester enamel coating.
· Light and durable case made of ABS resin.
· With strap.
[Applications]
· For general measurement.

Part Number
EPK-10BL
EPK-20BL
EPK-30BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape length
(m)
Trusco Code Mass
(g)

฿ 1,230.64

MEASURING TAPES 1 Piece(s) Same day 10292-0107168

฿ 1,816.00

MEASURING TAPES 1 Piece(s) 1 Day(s) 20292-0115298

฿ 2,625.53

MEASURING TAPES 1 Piece(s) 1 Day(s) 30292-0123416

Loading...

  1. 1

Basic Information

Material Steel Tape Width(mm) 10 Product Type Small tape measure
Standard tension(N) 20 455 mm pitch display Available JIS Standard JIS1 Grade
Tape Thickness(mm) 0.17