(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Polyester Band" (for Machinery)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,120.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E-164
E-165 SALE
E-194
E-195 SALE
E-196
E-197E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Tensile Strength
(kg)
Trusco Code Mass
(g)
Amount Of Content

฿ 12,500.51

PP BANDS FOR MACHINE 1 Piece(s) 40 Day(s) 16 2500 290 382-2583 22500 1 Roll

฿ 14,273.69

฿ 10,852.29

PP BANDS FOR MACHINE 1 Piece(s) 40 Day(s) 16 2000 400 241-1831 21400 1 Roll

฿ 11,888.64

PP BANDS FOR MACHINE 1 Piece(s) 40 Day(s) 19 2000 350 382-2591 21400 1 Roll

฿ 14,416.23

฿ 10,820.82

PP BANDS FOR MACHINE 1 Piece(s) 40 Day(s) 19 1800 470 241-1849 23000 1 Roll

฿ 12,838.06

PP BANDS FOR MACHINE 1 Piece(s) 40 Day(s) 19 1500 520 382-2605 23300 1 Roll

฿ 9,120.00

PP BANDS FOR MACHINE 1 Piece(s) 40 Day(s) 19 1300 480 382-2613 18600 1 Roll

Basic Specifications

  • Product Type
    Machine Use
  • Color
    Black
  • Plastic Core Inside Diameter(mm)
    200
  • Breaking Elongation
    15%
  • Amount Of Content
    1 Roll

Product Description

High-strength band suitable for pallets, building materials, and export packaging.
[Features]
·Light weight (approximately 1/6 of steel band) due to polyester resin product.
·Excellent heat-sealability.
·It has low elongation and excellent tightening durability.
·Due to its high tensile strength, it is excellent for heavy packaging.
·Enhanced tensile strength type.
[Applications]
·Packing that requires strength, such as pallets, building materials, roof tiles, paper manufacturing, and ingots.

Part Number
E-164
E-165 SALE
E-194
E-195 SALE
E-196
E-197E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Tensile Strength
(kg)
Trusco Code Mass
(g)
Amount Of Content

฿ 12,500.51

PP BANDS FOR MACHINE 1 Piece(s) 40 Day(s) 16 2500 290 382-2583 22500 1 Roll

฿ 14,273.69

฿ 10,852.29

PP BANDS FOR MACHINE 1 Piece(s) 40 Day(s) 16 2000 400 241-1831 21400 1 Roll

฿ 11,888.64

PP BANDS FOR MACHINE 1 Piece(s) 40 Day(s) 19 2000 350 382-2591 21400 1 Roll

฿ 14,416.23

฿ 10,820.82

PP BANDS FOR MACHINE 1 Piece(s) 40 Day(s) 19 1800 470 241-1849 23000 1 Roll

฿ 12,838.06

PP BANDS FOR MACHINE 1 Piece(s) 40 Day(s) 19 1500 520 382-2605 23300 1 Roll

฿ 9,120.00

PP BANDS FOR MACHINE 1 Piece(s) 40 Day(s) 19 1300 480 382-2613 18600 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1