(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DAINICHI CAN, PP Strapping for Manual Tightening

DAINICHI CAN, PP Strapping for Manual Tightening

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HM-12-B

  • Product Model
    Machine Use
  • Width(mm)
    12
  • Length(m)
    3000
  • Color
    Blue
  • Tensile Strength(kg)
    110
  • Plastic Core Inside Diameter(mm)
    200
  • Breaking Elongation
    25 % or less
  • Thickness
    0.61mm
  • Trusco Code
    119-9561
  • Features
    This is an automatic packaging machine with good band feeding ability that operates smoothly. It can be used for a full 3,000 m roll.
  • Mass(g)
    10000
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Roll
Part Number
HM-12-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,564.00

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Machine Use
  • Width(mm)
    12
  • Length(m)
    3000
  • Color
    Blue
  • Tensile Strength(kg)
    110
  • Plastic Core Inside Diameter(mm)
    200
  • Breaking Elongation
    25 % or less
  • Thickness
    0.61mm
  • Trusco Code
    119-9561
  • Features
    This is an automatic packaging machine with good band feeding ability that operates smoothly. It can be used for a full 3,000 m roll.
  • Mass(g)
    10000
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Good band feed when used with an automatic packing machine, ensuring smooth operation.
· Extended length 3,000 m roll.

Specifications of HM-12-B

  • Product Model
    Machine Use
  • Width(mm)
    12
  • Length(m)
    3000
  • Color
    Blue
  • Tensile Strength(kg)
    110
  • Plastic Core Inside Diameter(mm)
    200
  • Breaking Elongation
    25 % or less
  • Thickness
    0.61mm
  • Trusco Code
    119-9561
  • Features
    This is an automatic packaging machine with good band feeding ability that operates smoothly. It can be used for a full 3,000 m roll.
  • Mass(g)
    10000
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Roll
Part Number
HM-12-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,564.00

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1