1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

(Merry) Desktop Stripper (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • (Merry) Desktop Stripper
  • (Merry) Desktop Stripper
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 147,389.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Blade is not included. Please purchase separately.

Product Description

[Features]
· Can strip various wires with a single action.
· By combining blades, complex layer removal such as 2-step removal is possible.
[Applications]
· Removing sheaths of cabtyre, VA wire and multicore wires.

Part Number
CST-100SALE
CST-120SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStripping Ability
(mm)
Air Consumption Amount
(cm³/count)
Hose Inlet Overall Length
(mm)
Trusco Code Mass
(g)

฿ 147,389.00

฿ 119,650.39

MUR AIR CABLE STRIPPERS 1 Piece(s) 40 Day(s) O.D. 153000G1/4420466-019613500

฿ 217,224.00

฿ 176,342.44

MUR AIR CABLE STRIPPERS 1 Piece(s) 40 Day(s) O.D. 308000G3/8490466-020043000

Loading...

  1. 1

Basic Information

Product Type Air Cable Stripper Operating Air Pressure(Mpa) 0.5 to 0.6 Stripping Length(mm) 100
Application Removing sheaths of cabtyre, VA wire and multicore wires.