1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip Tool Mini Shovel for Hammer (Part Number)

MKB PARTS FOR CONCRETE HAMMERS

Tip Tool Mini Shovel for Hammer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,291.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for digging holes, digging dirt, digging grooves, etc.
· Forging entire body of the product has made it tougher.
[Applications]
· For digging holes, digging dirt, digging grooves, etc.

Part Number
B12-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,291.69

MKB PARTS FOR CONCRETE HAMMERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Electric Concrete Hammer Options Shank shape Hexagonal Axis Shank 2 Stage Switching Availability Not Included
Double Insulation Not Included Details Model Mini Shovel Total Length(mm) 320
Blade Width(mm) 75 Opposite Side(mm) 17 Trusco Code 342-8753
Mass(g) 700

Please check the type/dimensions/specifications of the part B12-75 in the Tip Tool Mini Shovel for Hammer series.