(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This surface plate is for JIS B 7513 standard precise inspections.
· A scraping finish has been applied to the face.
[Applications]
· Grade 2, Grade 1, Grade 0 are the degrees of flat surface precision for use as needed in product inspection. Use Class 0 when highly accurate inspection is required.
Part Number |
---|
UKJ0-3040 |
UKJ0-4560 |
UKJ0-5050 |
UKJ1-2030 |
UKJ1-3040 |
UKJ1-4560 |
UKJ1-5050 |
UKJ2-2030 |
UKJ2-3030 |
UKJ2-3040 |
UKJ2-4560 |
UKJ2-5050 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Class | Flat surface precision (μm) | Width (mm) | Depth (mm) | Height (mm) | Parts Model | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 66,630.00 ฿ 51,291.77 | UNS SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Category 0 | 4 | 300 | 400 | 100 | Grade 0 | 466-5686 | 33000 | ||
฿ 150,382.00 ฿ 123,839.58 | UNS SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Category 0 | 5 | 450 | 600 | 140 | Grade 0 | 466-5694 | 120000 | ||
฿ 111,679.00 ฿ 97,719.13 | UNS SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Category 0 | 5 | 500 | 500 | 130 | Grade 0 | 466-5708 | 110000 | ||
฿ 32,885.00 ฿ 25,311.58 | UNS SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Category 1 | 8 | 200 | 300 | 75 | Grade 1 | 466-5716 | 14000 | ||
฿ 60,182.00 ฿ 46,322.09 | UNS SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Category 1 | 8 | 300 | 400 | 100 | Grade 1 | 466-5732 | 33000 | ||
฿ 135,313.00 ฿ 111,430.26 | UNS SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Category 1 | 10 | 450 | 600 | 140 | Grade 1 | 466-5741 | 120000 | ||
฿ 100,449.00 ฿ 87,892.88 | UNS SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Category 1 | 10 | 500 | 500 | 130 | Grade 1 | 466-5759 | 110000 | ||
฿ 29,589.00 ฿ 22,774.65 | UNS SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Category 2 | 15 | 200 | 300 | 75 | Class 2 | 466-5767 | 14000 | ||
฿ 39,048.00 ฿ 30,055.25 | UNS SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Category 2 | 16 | 300 | 300 | 95 | Class 2 | 466-5775 | 25000 | ||
฿ 54,093.00 ฿ 41,635.38 | UNS SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Category 2 | 16 | 300 | 400 | 100 | Class 2 | 466-5783 | 33000 | ||
฿ 122,018.00 ฿ 100,481.82 | UNS SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Category 2 | 20 | 450 | 600 | 140 | Class 2 | 466-5791 | 120000 | ||
฿ 90,702.00 ฿ 79,364.25 | UNS SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Category 2 | 20 | 500 | 500 | 130 | Class 2 | 466-5805 | 110000 |
Loading...
Product Type | Surface Plate | Material | Cast Iron | Body / Option | Main Body |
---|
How can we improve?
How can we improve?