1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Two types of cast iron box type surface plate, machine finish and sliding finish (A grade and B grade) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Two types of cast iron box type surface plate, machine finish and sliding finish (A grade and B grade)
  • Two types of cast iron box type surface plate, machine finish and sliding finish (A grade and B grade)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 7,137.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Machine finishing is done by high-quality milling, and B and A grades are polished and then scraped to improve flatness.
·Can be repaired.
[Applications]
·Can be used as a scribing table, work table, or measuring table.
·Class A is used when highly accurate inspection is required.

Part Number
U-3030
U-3030ASALE
U-3030BSALE
U-3040
U-3040ASALE
U-3040B
U-3045
U-3045ASALE
U-3045B
U-4545SALE
U-4560SALE
U-4560ASALE
U-4560BSALE
U-5050SALE
U-5050ASALE
U-5050BSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipClass Flat surface precision
(μm)
Width
(mm)
Depth
(mm)
Height
(mm)
Parts Model Trusco Code Mass
(g)

฿ 7,137.00

SURFACE PLATES 1 Piece(s) 1 Day(s) Other3830030060Mechanical finish374-980114000

฿ 14,929.20

฿ 12,682.36

SURFACE PLATES 1 Piece(s) 1 Day(s) Level A1230030060Grade A374-981914000

฿ 11,609.46

฿ 11,305.29

SURFACE PLATES 1 Piece(s) 1 Day(s) B Grade2530030060Grade B374-982714000

฿ 10,711.00

SURFACE PLATES 1 Piece(s) 12 Day(s) Other4340030060Mechanical finish374-983518000

฿ 21,904.05

฿ 20,405.81

SURFACE PLATES 1 Piece(s) 1 Day(s) Level A1440030060Grade A374-984318000

฿ 17,290.73

SURFACE PLATES 1 Piece(s) 1 Day(s) B Grade2840030060Grade B466-535018000

฿ 14,515.00

SURFACE PLATES 1 Piece(s) 1 Day(s) Other4645030060Mechanical finish374-985122000

฿ 25,586.21

฿ 23,715.86

SURFACE PLATES 1 Piece(s) 1 Day(s) Level A1545030060Grade A374-986022000

฿ 21,551.00

SURFACE PLATES 1 Piece(s) 1 Day(s) B Grade3045030060Grade B374-987822000

฿ 20,776.00

฿ 15,991.29

UNS SURFACE PLATES 1 Piece(s) 40 Day(s) Other5245045075Mechanical finish466-536830000

฿ 34,032.00

฿ 26,194.43

UNS SURFACE PLATES 1 Piece(s) 40 Day(s) Other60600450100Mechanical finish466-539248000

฿ 64,482.00

฿ 49,631.80

UNS SURFACE PLATES 1 Piece(s) 40 Day(s) Level A19600450100Grade A466-540648000

฿ 58,033.00

฿ 44,673.80

UNS SURFACE PLATES 1 Piece(s) 40 Day(s) B Grade38600450100Grade B466-541448000

฿ 31,880.00

฿ 24,541.22

UNS SURFACE PLATES 1 Piece(s) 40 Day(s) Other5750050075Mechanical finish466-542244000

฿ 63,763.00

฿ 49,078.38

UNS SURFACE PLATES 1 Piece(s) 40 Day(s) Level A1850050075Grade A466-543144000

฿ 57,315.00

฿ 44,121.09

UNS SURFACE PLATES 1 Piece(s) 40 Day(s) B Grade3650050075Grade B466-544944000

Loading...

  1. 1

Basic Information

Product Type Surface Plate Material Cast Iron