(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Since natural stone is used, it does not rust and is easy to maintain.
·Accuracy is stable because it does not change over time and is not easily affected by temperature changes.
·It's a set of two.
·The parallelism between the bottom surface and the V-groove, and the parallelism between the side surface and the V-groove are precisely finished.
·The flatness of the bottom surface and V-groove surface is precisely finished.
[Applications]
·For measuring and marking the roundness and cylindricity of round bars such as shafts and pipes.
Part Number |
---|
TV-10060 |
TV-12570 |
TV-5030 |
TV-7550 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) | Depth (mm) | Height (mm) | Degree of deviation between base surface and V groove (μm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 74,419.00 ฿ 50,493.29 | TBA V-BLOCKS | 1 Pack(s) | 2 Pieces Per Package | 40 Day(s) | 100 | 60 | 40 | 4 | 462-2782 | 700 | ||
฿ 84,008.00 ฿ 53,437.49 | TBA V-BLOCKS | 1 Pack(s) | 2 Pieces Per Package | 40 Day(s) | 125 | 70 | 50 | 5 | 462-2791 | 1300 | ||
฿ 45,656.00 ฿ 30,977.60 | TBA V-BLOCKS | 1 Pack(s) | 2 Pieces Per Package | 40 Day(s) | 50 | 30 | 20 | 3 | 462-2804 | 200 | ||
฿ 57,526.00 ฿ 39,031.39 | TBA V-BLOCKS | 1 Pack(s) | 2 Pieces Per Package | 40 Day(s) | 75 | 50 | 35 | 4 | 462-2812 | 200 |
Loading...
Product Type | V Block | Material | Natural Stone (Black Granite) | Specifications | Manual Lapping Finish |
---|---|---|---|---|---|
Use | Measurement and scribing of round bars such as shafts and pipes. | Body / Option | Main Body |
How can we improve?
How can we improve?