1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Stone Surface Plate (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,138.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Due to its fine-grained structure, it has excellent rigidity and wear resistance.
·Since the natural stone itself is seasoned, there is no need to worry about aging.
·There is no risk of damage to measuring instruments as there is little stickiness and no burrs or bulges.
·Since there is no risk of rusting, it can be safely used in environments where chemicals are used, such as in chemical factories.
[Applications]
·The high-precision surface plate is ideal for quality control departments and acceptance inspection departments in all manufacturing industries.

Features

●Since it is the fine grain structure, it has excellent rigidity and wear resistance.
●Since natural seed itself is seasoned, there is no worry of deteriorating.

Specification

●SPQ(piece):1

Materials

●Black Granite
Part Number
102-3030L0
102-3030L00SALE
102-3030L1
102-3045L0
102-3045L00
102-3045L1
102-4560L0
102-4560L00
102-5050L0
102-5075L0
102-5075L00
102-5075L1
102-6060L0
102-6060L00
102-6090L0SALE
102-6090L00
102-6090L1
102-75100L0
102-75100L00
102-75100L1SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlat surface precision
(μm)
Width
(mm)
Depth
(mm)
Height
(mm)
Type Trusco Code Mass
(g)

฿ 13,485.00

ONI GRANITE SURFACE PLATES 1 Piece(s) 40 Day(s) 43003001000 Class456-734027000

฿ 21,568.34

฿ 17,612.71

GRANITE SURFACE PLATES 1 Piece(s) 90 Day(s) 2300300100Class 00456-735827000

฿ 12,138.00

ONI GRANITE SURFACE PLATES 1 Piece(s) 40 Day(s) 8300300100Class 1456-736627000

฿ 19,555.00

ONI GRANITE SURFACE PLATES 1 Piece(s) 40 Day(s) 4.53004501000 Class456-737440000

฿ 23,600.00

ONI GRANITE SURFACE PLATES 1 Piece(s) 40 Day(s) 2.5300450100Class 00456-738240000

฿ 16,182.00

ONI GRANITE SURFACE PLATES 1 Piece(s) 40 Day(s) 9450300100Class 1456-739140000

฿ 31,368.00

ONI GRANITE SURFACE PLATES 1 Piece(s) 40 Day(s) 54506001000 Class456-740481000

฿ 37,015.00

ONI GRANITE SURFACE PLATES 1 Piece(s) 40 Day(s) 2.5450600100Class 00456-741281000

฿ 29,486.00

ONI GRANITE SURFACE PLATES 1 Piece(s) 40 Day(s) 55005001000 Class456-743975000

฿ 48,733.00

ONI GRANITE SURFACE PLATES 1 Piece(s) 40 Day(s) 5.55007501300 Class456-7463146000

฿ 49,562.00

ONI GRANITE SURFACE PLATES 1 Piece(s) 40 Day(s) 2.5500750130Class 00456-7471146000

฿ 38,270.00

ONI GRANITE SURFACE PLATES 1 Piece(s) 40 Day(s) 11500750130Class 1456-7480146000

฿ 38,898.00

ONI GRANITE SURFACE PLATES 1 Piece(s) 40 Day(s) 56006001300 Class456-7498140000

฿ 54,642.00

ONI GRANITE SURFACE PLATES 1 Piece(s) 40 Day(s) 3600600130Class 00456-7501140000

฿ 62,735.00

฿ 61,160.35

ONI GRANITE SURFACE PLATES 1 Piece(s) 40 Day(s) 66009001300 Class456-7528210000

฿ 74,656.00

ONI GRANITE SURFACE PLATES 1 Piece(s) 40 Day(s) 3600900130Class 00456-7536210000

฿ 54,579.00

ONI GRANITE SURFACE PLATES 1 Piece(s) 40 Day(s) 12600900130Class 1456-7544210000

฿ 999,999,999.00

ONI GRANITE SURFACE PLATES 1 Piece(s) Quote 675010001500 Class456-7552337000

฿ 999,999,999.00

ONI GRANITE SURFACE PLATES 1 Piece(s) Quote 37501000150Class 00456-7561337000

฿ 125,083.00

฿ 93,812.25

ONI GRANITE SURFACE PLATES 1 Piece(s) 90 Day(s) 137501000150Class 1456-7579337000

Loading...

  1. 1

Basic Information

Product Type Stone Surface Plate Material Natural Stone (Black Granite) Main body: option Main Body