(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It uses casting that has been subjected to sufficient seasoning.
· Rubbing is conducted after the polishing process (used surface).
[Applications]
· Used as a marking-off table, measuring table, etc.
Part Number |
---|
105-3030A |
105-3030B |
105-3030M |
105-3040A |
105-3040B |
105-3040M |
105-3045A |
105-3045B |
105-3045M |
105-4545A |
105-4545B |
105-4545M |
105-4560A |
105-4560B |
105-4560M |
105-5050M |
105-5075M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Class | Flat surface precision (μm) | Width (mm) | Depth (mm) | Height (mm) | Type | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,389.00 | ONI SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Grade A | 12 | 300 | 300 | 50 | Grade A | 456-7641 | 15000 | ||
฿ 11,432.00 | ONI SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Level B | 24 | 300 | 300 | 50 | Grade B | 456-7650 | 15000 | ||
฿ 6,135.00 | ONI SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Other | 38 | 300 | 300 | 50 | Mechanical finish | 456-7668 | 15000 | ||
฿ 20,633.00 | ONI SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Grade A | 14 | 400 | 300 | 60 | Grade A | 456-7676 | 25000 | ||
฿ 17,426.00 | ONI SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Level B | 26 | 400 | 300 | 60 | Grade B | 456-7684 | 25000 | ||
฿ 9,202.00 | ONI SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Other | 43 | 400 | 300 | 60 | Mechanical finish | 456-7692 | 25000 | ||
฿ 23,980.00 | ONI SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Grade A | 15 | 450 | 300 | 60 | Grade A | 456-7706 | 28000 | ||
฿ 21,472.00 | ONI SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Level B | 30 | 450 | 300 | 60 | Grade B | 456-7714 | 28000 | ||
฿ 13,026.25 | ONI SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Other | 46 | 450 | 300 | 60 | Mechanical finish | 456-7722 | 28000 | ||
฿ 37,363.00 | ONI SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Grade A | 16 | 450 | 450 | 75 | Grade A | 456-7731 | 45000 | ||
฿ 33,459.00 | ONI SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Level B | 32 | 450 | 450 | 75 | Grade B | 456-7749 | 45000 | ||
฿ 16,173.00 | ONI SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Other | 52 | 450 | 450 | 75 | Mechanical finish | 456-7757 | 45000 | ||
฿ 50,188.00 | ONI SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Grade A | 19 | 600 | 450 | 100 | Grade A | 456-7765 | 62000 | ||
฿ 45,170.00 | ONI SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Level B | 38 | 600 | 450 | 100 | Grade B | 456-7773 | 62000 | ||
฿ 26,489.00 | ONI SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Other | 60 | 600 | 450 | 100 | Mechanical finish | 456-7781 | 62000 | ||
฿ 24,816.00 | ONI SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Other | 57 | 500 | 500 | 75 | Mechanical finish | 456-7790 | 55000 | ||
฿ 38,479.00 | ONI SURFACE PLATES | 1 Piece(s) | 40 Day(s) | Other | 65 | 750 | 500 | 100 | Mechanical finish | 456-7803 | 90000 |
Loading...
Product Type | Surface plate | Material | Cast Iron | Main body: option | Main Body |
---|
How can we improve?
How can we improve?