(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Has the strongest magnetic field of any magnet.
Part Number |
---|
1-NC35L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Adsorption Power (N) | Cap Presence | Shape | Detailed Type | Length (mm) | Width (mm) | Thickness (mm) | Major Diameter (mm) | JAN Code | Trusco Code | Mass (g) | Applicable Screw | Yoke Thickness (mm) | In Bag Quantity (Pieces) | Material: Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 603.91 ฿ 362.47 | NEODYMIUM MAGNET | 1 Piece(s) | Same day | 10 | 107.8 | Not Included | Square Shape | Square | 34.5 | 20 | 5 | - | 4547018190119 | 332-5211 | 76.5 | M5 | - | 3 | - |
Loading...
Product Type | Neodymium Magnet | Material: Magnet | Neodymium Magnet | Features | Has the strongest magnetic field of any magnet. |
---|---|---|---|---|---|
Use | For attachment of sensor and mechanism components. |
Please check the type/dimensions/specifications of the part 1-NC35L in the Neodymium Magnet Plate Catch series.
Part Number |
---|
1-NC12R |
1-NC20L |
1-NC24R |
1-NC35R |
1-NC50L |
1-NCC12R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Adsorption Power (N) | Cap Presence | Shape | Detailed Type | Length (mm) | Width (mm) | Thickness (mm) | Major Diameter (mm) | JAN Code | Trusco Code | Mass (g) | Applicable Screw | Yoke Thickness (mm) | In Bag Quantity (Pieces) | Material: Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 290.34 | 5 Piece(s) | 8 Day(s) | 10 | 29.4 | Not Included | Round Type | Round | - | - | 3 | 12 | 4547018190010 | 310-3188 | 7.0 | M3 | - | 5 | - | ||
฿ 495.42 | 1 Piece(s) | Same day | 10 | 24.5 | Not Included | Square Shape | Square | 20 | 10 | 3 | - | 4547018190027 | 310-3196 | 22.0 | M3 | - | 5 | - | ||
฿ 744.82 | 5 Piece(s) | 8 Day(s) | 10 | 58.8 | Not Included | Round Type | Round | - | - | 4 | 24 | 4547018190072 | 332-5202 | 38.4 | M5 | - | 3 | - | ||
฿ 1,064.81 | 1 Piece(s) | Same day | 10 | 117.6 | Not Included | Round Type | Round | - | - | 5 | 35 | 4547018190089 | 332-5229 | 102.0 | M5 | - | 3 | - | ||
฿ 707.23 | 1 Piece(s) | 6 Day(s) | 10 | 49 | Not Included | Square Shape | Square | 50 | 10 | 3 | - | 4547018190034 | 310-3200 | 11.1 | M3X2 | - | 1 | - | ||
฿ 434.70 | 5 Piece(s) | 8 Day(s) | 10 | 39.2 | Included | Round Type | With round cap | - | - | 5 | 15.5 | 4547018190041 | 310-3153 | 0.270 | M3 | 1.5 | 5 | Steel |
How can we improve?
How can we improve?