1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Neodymium Magnet Plate Catch【1-3 Pieces Per Package】 (1-NC24R)

MGN NEODYMIUM MAGNET

Neodymium Magnet Plate Catch (1-NC24R)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Has the strongest magnetic field of any magnet.

Part Number
1-NC24R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power
(N)
Cap Presence Shape Detailed Type Length
(mm)
Width
(mm)
Thickness
(mm)
Major Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Applicable Screw Yoke Thickness
(mm)
In Bag Quantity
(Pieces)
Material: Cap

฿ 744.82

MGN NEODYMIUM MAGNET 5 Piece(s) 8 Day(s) 1058.8Not IncludedRound TypeRound--4244547018190072332-520238.4M5-3-

Loading...

  1. 1

Basic Information

Product Type Neodymium Magnet Material: Magnet Neodymium Magnet Features Has the strongest magnetic field of any magnet.
Use For attachment of sensor and mechanism components.

Please check the type/dimensions/specifications of the part 1-NC24R in the Neodymium Magnet Plate Catch series.

Products with similar specification

Part Number
1-NC12R
1-NC20L
1-NC35L
1-NC35R
1-NC50L
1-NCC12R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAdsorption Power
(N)
Cap Presence Shape Detailed Type Length
(mm)
Width
(mm)
Thickness
(mm)
Major Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Applicable Screw Yoke Thickness
(mm)
In Bag Quantity
(Pieces)
Material: Cap

฿ 290.34

5 Piece(s) 8 Day(s) 1029.4Not IncludedRound TypeRound--3124547018190010310-31887.0M3-5-

฿ 495.42

1 Piece(s) Same day 1024.5Not IncludedSquare ShapeSquare20103-4547018190027310-319622.0M3-5-

฿ 603.91

1 Piece(s) Same day 10107.8Not IncludedSquare ShapeSquare34.5205-4547018190119332-521176.5M5-3-

฿ 1,064.81

1 Piece(s) Same day 10117.6Not IncludedRound TypeRound--5354547018190089332-5229102.0M5-3-

฿ 707.23

1 Piece(s) 6 Day(s) 1049Not IncludedSquare ShapeSquare50103-4547018190034310-320011.1M3X2-1-

฿ 434.70

5 Piece(s) 8 Day(s) 1039.2IncludedRound TypeWith round cap--515.54547018190041310-31530.270M31.55Steel